countersunk flat head tapping screw
Article No.: 09 70 000 9902
![countersunk flat head tapping screw](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_70_000_9902_RGB01/09_70_000_9902_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
countersunk flat head tapping screw
Article No.: 09 70 000 9902
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Countersunk flat |
Description of the accessory | Spare part |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 100 |
---|---|
Net weight | 0.53 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140102811 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next