SEK CAB FLAT COLOR AWG28 20P 30,48M
Article No.: 09 18 020 7005
![SEK CAB FLAT COLOR AWG28 20P 30,48M](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09180XX7005_20220819_155624456/09180XX7005_20220819_155624456_L.jpg)
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT COLOR AWG28 20P 30,48M
Article No.: 09 18 020 7005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (flat) |
Cable length | 30.48 m |
---|---|
Number of cores | 20 |
Core structure | AWG 28/7 |
Limiting temperature | -30 ... +105 °C unmoved |
---|---|
-20 ... +105 °C moved | |
Impedance | ‌100 Ω |
Conductor resistance @ 20 °C | ≤216 Ω/km |
Insulation resistance @ 20 °C | ≥ 20 MΩ x km |
Material (cable) | PVC |
---|---|
Colour (cable) | Colour coded |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 1,316 g |
Net weight | ‌ 37 g/m |
Country of origin | Germany |
European customs tariff number | 85444993 |
GTIN | 5713140024694 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next