Reducer IP68 M32-M25
Article No.: 19 00 000 5069
![Reducer IP68 M32-M25](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_506X_RGB01_1_1/19_00_000_506X_RGB01_1_1_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Reducer IP68 M32-M25](/assets/images/3d-gallery-thumbnail.png)
![Reducer IP68 M32-M25](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_506X_RGB01_1_1/19_00_000_506X_RGB01_1_1_S.jpg)
Reducer IP68 M32-M25
Article No.: 19 00 000 5069
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Reduced size |
Description of the accessory | With O-ring |
Size | M32 |
---|---|
Reduced size | M25 |
Material (accessories) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 10 |
---|---|
Net weight | 34.8 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140123656 |
eCl@ss | 27440201 Adapter plate industrial connectors |
Previous
Next