RJIKabIP20over.ang.RJ45;AWG22/7,stran15m

Article No.: 09 47 050 0035


Cable assemblies

RJIKabIP20over.ang.RJ45;AWG22/7,stran15m

Article No.: 09 47 050 0035

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Angled left Cable length: 15 m

Product Details


Category System cabling
Series HARTING RJ Industrial®
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 HARTING RJ Industrial®
Type of cable Copper cable (round)
Description of the cable Angled left
Cable length 15 m
Number of cores 4
Core structure 4x AWG 22/7
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +70 °C
Material (cable) PVC
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Packaging size 1
Net weight 1,068 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140243170
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next