RJI grounding cable 1,5mm² 2xAMP 1=10pcs

Article No.: 09 45 500 0001


Earthing cable

RJI grounding cable 1,5mm² 2xAMP 1=10pcs

Article No.: 09 45 500 0001

to see prices and availability.
0

Properties Overview

Earthing cable

Product Details


Category Accessories
Series HARTING RJ Industrial®
Type of accessory Earthing cable
Conductor cross-section 1.5 mm²
Conductor cross-section [AWG] AWG 16
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 40 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140060807
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next