RJI ground. wire 1,5mm²; AMP+M3 1=10pcs
Article No.: 09 45 500 0002
![RJI ground. wire 1,5mm²; AMP+M3 1=10pcs](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455000002_20220819_172255212/09455000002_20220819_172255212_L.jpg)
Image is for illustration purposes only. Please refer to product description.
RJI ground. wire 1,5mm²; AMP+M3 1=10pcs
Article No.: 09 45 500 0002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING RJ Industrial® |
Type of accessory | Earthing cable |
Conductor cross-section | 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 16 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 39.167 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140060814 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next