RJI cord 4xAWG22/7 stra.,1xIP20 90°; 10m
Article No.: 09 47 040 0034
![RJI cord 4xAWG22/7 stra.,1xIP20 90°; 10m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094703000XX_20220819_161830018/094703000XX_20220819_161830018_L.jpg)
Image is for illustration purposes only. Please refer to product description.
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 10m
Article No.: 09 47 040 0034
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HARTING RJ Industrial® |
Type of cable | Copper cable (round) |
Description of the cable | Angled bottom |
Cable length | 10 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 730 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140243316 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next