RJI RJ45 Compact boot light grey 7,5mm
Article No.: 09 45 151 0023
![RJI RJ45 Compact boot light grey 7,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451510023_20220819_171115887/09451510023_20220819_171115887_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 Compact boot light grey 7,5mm](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 Compact boot light grey 7,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451510023_20220819_171115887/09451510023_20220819_171115887_S.jpg)
RJI RJ45 Compact boot light grey 7,5mm
Article No.: 09 45 151 0023
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING RJ Industrial® |
Type of accessory | Cable grommet |
Colour (accessories) | Light grey |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 0.73 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140235953 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next