RJI 10G/PN plug color-clip green
Article No.: 09 45 850 0009
![RJI 10G/PN plug color-clip green](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0945850000X_20220819_162037844/0945850000X_20220819_162037844_L.jpg)
Image is for illustration purposes only. Please refer to product description.
RJI 10G/PN plug color-clip green
Article No.: 09 45 850 0009
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING RJ Industrial® |
Type of accessory | Colour clip |
Description of the accessory | for colour coding the HARTING preLink® RJ45 connector |
Details | If required the colour clips can be equipped with an RFID-chip for automatic patch cable-ID recognition and storage. |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 0.07 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140064829 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next