RJ Industrial Cable Assembly, 40m

Article No.: 09 45 771 0177


Cable assemblies

RJ Industrial Cable Assembly, 40m

Article No.: 09 45 771 0177

to see prices and availability.
0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Straight Cable length: 40 m

Product Details


Category System cabling
Series HARTING RJ Industrial®
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 HARTING RJ Industrial®
Type of cable Copper cable (round)
Description of the cable Straight
Cable length 40 m
Number of cores 4
Core structure 4x AWG 22/7
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Material (cable) PUR (polyurethane)
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Packaging size 1
Net weight 325 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140243835
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next