Pwr Q4/2 f/m str./str. TC ER 4G6qmm 8m

Article No.: 61 04 202 2953 L080


Energy supply

Pwr Q4/2 f/m str./str. TC ER 4G6qmm 8m

Article No.: 61 04 202 2953 L080

to see prices and availability.
0

Properties Overview

Energy supply Pre-assembled differently on both sides Copper cable (round) Cable length: 8 m

Product Details


Element Energy supply
Specification Pre-assembled differently on both sides
Connector 1 Han-Compact® Hood
Top entry
Han® Q 4/2 Male
Connector 2 Han-Compact® Hood
Top entry
Han® Q 4/2 Female
Type of cable Copper cable (round)
Cable length 8 m
Core structure 4G 6 mm²
PE contact Yes
Field of application Power cables
Material (cable) PVC
Colour (cable) Black
Packaging size 1
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140275928
ETIM EC002587
eCl@ss 27060327 Assembled power cable
Previous
Next