Profile Sealing Han 6B FKM
Article No.: 09 30 000 9951
![Profile Sealing Han 6B FKM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/2/19/09_30_000_9953_RGB01/09_30_000_9953_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Profile Sealing Han 6B FKM](/assets/images/3d-gallery-thumbnail.png)
![Profile Sealing Han 6B FKM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/2/19/09_30_000_9953_RGB01/09_30_000_9953_RGB01_S.jpg)
Profile Sealing Han 6B FKM
Article No.: 09 30 000 9951
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Profile gasket |
Size | 06 B |
---|
Material (seal) | FPM |
---|---|
Colour (seal) | RAL 7001 (silver-grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 6.4 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191341 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next