Profile Sealing Han 16B FKM

Article No.: 09 30 000 9953


Profile gasket

Profile Sealing Han 16B FKM

Article No.: 09 30 000 9953

to see prices and availability.
0

Properties Overview

Profile gasket Size: 16 B FPM RAL 7001 (silver-grey)

Product Details


Category Accessories
Type of accessory Profile gasket
Size 16 B
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 10
Net weight 8.25 g
Country of origin Germany
European customs tariff number 40169300
GTIN 5713140191358
ETIM EC002943
eCl@ss 27440291 Connector component (parts)
Previous
Next