PCB Adapter w/o Pin 2.4mm for Han MegaBi
Article No.: 09 16 000 9923
![PCB Adapter w/o Pin 2.4mm for Han MegaBi](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/09_16_000_9923_20220901_150122620/09_16_000_9923_20220901_150122620_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![PCB Adapter w/o Pin 2.4mm for Han MegaBi](/assets/images/3d-gallery-thumbnail.png)
![PCB Adapter w/o Pin 2.4mm for Han MegaBi](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/09_16_000_9923_20220901_150122620/09_16_000_9923_20220901_150122620_S.jpg)
PCB Adapter w/o Pin 2.4mm for Han MegaBi
Article No.: 09 16 000 9923
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PCB adapter |
Gender | Female |
---|---|
Details | for PCB´s up to 2.4 mm |
Rated current | 7.5 A |
---|---|
Rated voltage | 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +125 °C |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 61984 |
---|---|
EN 50467 |
Packaging size | 1 |
---|---|
Net weight | 3.5 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140190634 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next