O-ring seal for F+B silicon
Article No.: 09 15 503 9905
![O-ring seal for F+B silicon](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09155039905/09155039905_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![O-ring seal for F+B silicon](/assets/images/3d-gallery-thumbnail.png)
![O-ring seal for F+B silicon](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09155039905/09155039905_S.jpg)
O-ring seal for F+B silicon
Article No.: 09 15 503 9905
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® F+B |
Type of accessory | O-ring seal |
Material (seal) | Silicone |
---|---|
Colour (seal) | Blue |
Packaging size | 10 |
---|---|
Net weight | 0.32 g |
Country of origin | Italy |
European customs tariff number | 40169300 |
GTIN | 5713140191662 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next