Mounting frames for standard hood 10B
Article No.: 09 40 000 9922
![Mounting frames for standard hood 10B](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9923_RGB01/09_40_000_9923_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Mounting frames for standard hood 10B
Article No.: 09 40 000 9922
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Mounting frames |
Description of the accessory | for standard hoods/housings |
Size | 10 B |
---|
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 1 |
---|---|
Net weight | 69.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140056886 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next