Motorcbl. Q8/0 M 6G1.5 3.0m
Article No.: 61 88 201 0219 00
![Motorcbl. Q8/0 M 6G1.5 3.0m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/6188201021100_20161214_144610503_20220823_071316053/6188201021100_20161214_144610503_20220823_071316053_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Motorcbl. Q8/0 M 6G1.5 3.0m
Article No.: 61 88 201 0219 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Motor cable |
---|---|
Specification | Pre-assembled on one side |
With brake | |
for motors in star connection | |
Connector 1 | Han-Compact® Hood |
Han® Q 4/2 Male | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Core structure | 6x 1.5 mm² |
PE contact | Yes |
Field of application | for motor connection |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
ECHA SCIP number | ae0bdeb2-a56c-4d51-aeb1-e094fa9de4c4 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140274310 |
ETIM | EC002587 |
eCl@ss | 27060490 Ready-made low-voltage line (unspecified) |
Previous
Next