LP-ADAPTER Han DD Plus (2,4mm PCB)
Article No.: 09 16 000 9919
![LP-ADAPTER Han DD Plus (2,4mm PCB)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09160009919/09160009919_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![LP-ADAPTER Han DD Plus (2,4mm PCB)](/assets/images/3d-gallery-thumbnail.png)
![LP-ADAPTER Han DD Plus (2,4mm PCB)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09160009919/09160009919_S.jpg)
LP-ADAPTER Han DD Plus (2,4mm PCB)
Article No.: 09 16 000 9919
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PCB adapter |
Description of the accessory | In the Han DD® crimp insert |
Gender | Male |
---|---|
Female | |
Details | for PCB´s up to 2.4 mm |
Compatible to Han® DD insert | |
Compatible to Han® DD modules | |
Compatible to standard and rear fit housing |
Rated current | 7.5 A |
---|---|
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +125 °C |
Material (insert) | Polyamide (PA) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 25 |
---|---|
Net weight | 3.9 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140190641 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next