Kit Q8/0 M 2.5qmm EMC FC
Article No.: 61 83 401 0132 00
![Kit Q8/0 M 2.5qmm EMC FC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/6183401013100_20220823_071211657/6183401013100_20220823_071211657_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Kit Q8/0 M 2.5qmm EMC FC
Article No.: 61 83 401 0132 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|
Gender | Male |
---|---|
Field of application | for motor connection |
Conductor cross-section | 2.5 mm² |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Net weight | 235 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140274259 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next