Kit Q4/2 M 4qmm HCC
Article No.: 61 83 401 0249 00
![Kit Q4/2 M 4qmm HCC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/6183401024600_20220823_071221548/6183401024600_20220823_071221548_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Kit Q4/2 M 4qmm HCC
Article No.: 61 83 401 0249 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|
Gender | Male |
---|---|
Field of application | Power cables |
Pack contents | Cable to cable housing |
Male insert | |
5x Han® C male contacts | |
Seal insert | |
Cable gland |
Conductor cross-section | 4 mm² |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Net weight | 81.6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140274129 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next