Kabeldurchführungstülle 7-8mm

Article No.: 09 00 000 5355


Cable entry seal

Kabeldurchführungstülle 7-8mm

Article No.: 09 00 000 5355

to see prices and availability.
0

Properties Overview

Cable entry seal Clamping range: 7 ... 8 mm Thermoplastic Black

Product Details


Category Accessories
Type of accessory Cable entry seal
Clamping range 7 ... 8 mm
Material (accessories) Thermoplastic
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 10
Net weight 0.01 g
Country of origin Germany
European customs tariff number 40169300
GTIN 5713140002661
ETIM EC003608
eCl@ss 27140807 Additional components cable gland
Previous
Next