Kabeldurchführungstülle 5-6mm
Article No.: 09 00 000 5353
![Kabeldurchführungstülle 5-6mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_535X_RGB01/09_00_000_535X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Kabeldurchführungstülle 5-6mm](/assets/images/3d-gallery-thumbnail.png)
![Kabeldurchführungstülle 5-6mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_535X_RGB01/09_00_000_535X_RGB01_S.jpg)
Kabeldurchführungstülle 5-6mm
Article No.: 09 00 000 5353
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Cable entry seal |
Clamping range | 5 ... 6 mm |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 5.5 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140002647 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next