Jumper Along 1x8 red 16A

Article No.: 09 33 000 9836


Plug-in jumper

Jumper Along 1x8 red 16A

Article No.: 09 33 000 9836

to see prices and availability.
0

Properties Overview

Plug-in jumper 1x 8, Longitudinal Polyamide (PA) RAL 3018 (strawberry red)

Product Details


Category Accessories
Series Han® ES Press
Type of accessory Plug-in jumper
Description of the accessory 1x 8
Longitudinal
Details When using plug-in jumpers within Han® ES Press hoods of high construction must be used.
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 1 mΩ
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 5
Material (contacts) Copper alloy
Surface (contacts) Tin plated
Material (accessories) Polyamide (PA)
Colour (accessories) RAL 3018 (strawberry red)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 5
Net weight 5.96 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140192690
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next