Han split hood SR plug pin
Article No.: 09 00 000 6103
![Han split hood SR plug pin](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_6103_20220822_160017724/09_00_000_6103_20220822_160017724_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han split hood SR plug pin
Article No.: 09 00 000 6103
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Dummy plugs |
Description of the accessory | Han® Split Hood |
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 0.536 g |
Country of origin | China |
European customs tariff number | 40169300 |
GTIN | 5713140161948 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next