Han TC200 M-contact 25mm² protected

Article No.: 09 11 000 7120


Crimp contact

Han TC200 M-contact 25mm² protected

Article No.: 09 11 000 7120

to see prices and availability.
0

Properties Overview

Crimp contact With protective insert Rated current: ≤200 A Male Copper alloy Silver plated Conductor cross-section: 25 mm²

Product Details


Category Contacts
Series TC 200
Type of contact Crimp contact
Description of the contact With protective insert
Gender Male
Manufacturing process Turned contacts
Conductor cross-section 25 mm²
Rated current ≤ 200 A
Contact resistance ≤ 0.3 mΩ
Stripping length 19 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Packaging size 2
Net weight 27.2 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140015586
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next