Han Q4/2 Bu Daisy Chain Y-Distributor
Article No.: 61 88 201 0509 01
![Han Q4/2 Bu Daisy Chain Y-Distributor](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61882010509_20161020_112513053_20220823_070905889/61882010509_20161020_112513053_20220823_070905889_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han Q4/2 Bu Daisy Chain Y-Distributor
Article No.: 61 88 201 0509 01
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Identification | 4/2 |
---|---|
Element | Y-distributor |
Termination method | Cage-clamp termination |
---|---|
Number of contacts | 3 |
PE contact | Yes |
Field of application | Power cables |
Conductor cross-section | 1.5 ... 4 mm² Spring clamp termination |
---|---|
Conductor cross-section [AWG] | AWG 20 ... AWG 12 Spring clamp termination |
Rated current | 32 A |
20 A | |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Test voltage U<sub>r.m.s.</sub> | 6 kV |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (cable glands) | Thermoplastic |
Colour (cable gland) | Black |
Material (seal) | Elastomer |
Colour (seal) | White |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 230 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140161498 |
ETIM | EC000214 |
eCl@ss | 27142409 Small distribution board |
Previous
Next