Han-PushPull dustcap device side
Article No.: 09 35 002 5404 XL
![Han-PushPull dustcap device side](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350025404_20220819_170138546/09350025404_20220819_170138546_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han-PushPull dustcap device side
Article No.: 09 35 002 5404 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® PushPull (V14) |
Type of accessory | Protection cover |
Description of the accessory | for device side |
With nylon fixing cord |
Pack contents | Bulk packaging |
---|
Mating cycles | ≥ 100 |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 3.8 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140053779 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next