Han Power S Durchführungsdichtung 13-16
Article No.: 09 12 000 9971
![Han Power S Durchführungsdichtung 13-16](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_000_9969_RGB01/09_12_000_9969_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han Power S Durchführungsdichtung 13-16
Article No.: 09 12 000 9971
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Grommet |
Description of the accessory | Han-Power® S |
Cable diameter | 13 ... 16 mm |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 15 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140016439 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next