Han Power S Blindstopfen
Article No.: 09 12 000 9974
![Han Power S Blindstopfen](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_000_9974_20220822_161358906/09_12_000_9974_20220822_161358906_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Power S Blindstopfen](/assets/images/3d-gallery-thumbnail.png)
![Han Power S Blindstopfen](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_000_9974_20220822_161358906/09_12_000_9974_20220822_161358906_S.jpg)
Han Power S Blindstopfen
Article No.: 09 12 000 9974
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Dummy plugs |
Description of the accessory | Han-Power® S |
Material (accessories) | NBR |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 16.74 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140016477 |
ETIM | EC000032 |
eCl@ss | 27140805 Blind plug (explosion-proof, electrical) |
Previous
Next