Han-PP dustcap plug lanyard IP65
Article No.: 09 35 002 5413
![Han-PP dustcap plug lanyard IP65](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350025411_20220819_165955302/09350025411_20220819_165955302_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-PP dustcap plug lanyard IP65](/assets/images/3d-gallery-thumbnail.png)
![Han-PP dustcap plug lanyard IP65](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09350025411_20220819_165955302/09350025411_20220819_165955302_S.jpg)
Han-PP dustcap plug lanyard IP65
Article No.: 09 35 002 5413
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for cable side |
With nylon fixing cord |
Degree of protection acc. to IEC 60529 | IP65 |
---|---|
IP67 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 8 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140053809 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next