Han PP RJ45 10G met. plug set 45° top
Article No.: 09 35 225 0403
![Han PP RJ45 10G met. plug set 45° top](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352250403_20220819_170253632/09352250403_20220819_170253632_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PP RJ45 10G met. plug set 45° top](/assets/images/3d-gallery-thumbnail.png)
![Han PP RJ45 10G met. plug set 45° top](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352250403_20220819_170253632/09352250403_20220819_170253632_S.jpg)
Han PP RJ45 10G met. plug set 45° top
Article No.: 09 35 225 0403
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | RJ45 |
Element | Connector sets |
Features | Intuitive locking mechanism |
Field assembly without tools |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Version | Top entry |
Locking type | PushPull |
Pack contents | incl. housing and male insert |
Conductor cross-section | 0.1 ... 0.32 mm² Stranded |
---|---|
0.1 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 27/7 ... AWG 22/7 Stranded |
AWG 27/1 ... AWG 22/1 Solid | |
Wire outer diameter | ≤ 1.6 mm |
Rated current | 1.75 A |
Rated voltage | 50 V |
Transmission characteristics | Cat. 6 Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Clamping range | 6.5 ... 9.5 mm |
Surface (contacts) | Au over Ni Mating side |
---|---|
Sn over Ni Termination side | |
Material (hood/housing) | Zinc die-cast |
Surface (hood/housing) | Nickel plated |
Material (O-ring) | NBR |
Material (cable seal) | TPE |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
IEC 60603-7 Mating face | |
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 10 |
---|---|
Net weight | 37.78 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140054059 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next