Han-Modular Twin shielding frame
Article No.: 09 14 000 9924
![Han-Modular Twin shielding frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9924_RGB01/09_14_000_9924_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Modular Twin shielding frame](/assets/images/3d-gallery-thumbnail.png)
![Han-Modular Twin shielding frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9924_RGB01/09_14_000_9924_RGB01_S.jpg)
Han-Modular Twin shielding frame
Article No.: 09 14 000 9924
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Shielded frame |
Size | Modular Twin |
---|
Material (accessories) | Zinc die-cast |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 29 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140018624 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next