Han-Modular PE Screw M3

Article No.: 09 14 000 9953


PE screw

Han-Modular PE Screw M3

Article No.: 09 14 000 9953

to see prices and availability.
0

Properties Overview

PE screw Han-Modular® hinged frames

Product Details


Category Accessories
Type of accessory PE screw
Description of the accessory Han-Modular® hinged frames
Size M3
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 100
Net weight 0.61 g
Country of origin Germany
European customs tariff number 73181558
GTIN 5713140018815
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next