Han M 16 Gasket (on bottom)
Article No.: 09 37 000 9948
![Han M 16 Gasket (on bottom)](./assets/images/placeholder.png)
Image is for illustration purposes only. Please refer to product description.
Han M 16 Gasket (on bottom)
Article No.: 09 37 000 9948
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® M |
Type of accessory | Flange gasket |
Size | 16 B |
---|
Material (seal) | FPM |
---|---|
Colour (seal) | Light grey |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 7.7 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140055131 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next