Han Insert Screw Pin
Article No.: 09 33 000 9910
![Han Insert Screw Pin](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_000_9910_RGB01/09_33_000_9910_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Insert Screw Pin](/assets/images/3d-gallery-thumbnail.png)
![Han Insert Screw Pin](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_000_9910_RGB01/09_33_000_9910_RGB01_S.jpg)
Han Insert Screw Pin
Article No.: 09 33 000 9910
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Knurled screw |
Details | Order 2 pieces for one connector. |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 14 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140050389 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next