Han HPR-Compact SCL set one extender
Article No.: 09 40 500 9902
![Han HPR-Compact SCL set one extender](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/3/09405009902/09405009902_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han HPR-Compact SCL set one extender](/assets/images/3d-gallery-thumbnail.png)
![Han HPR-Compact SCL set one extender](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/3/09405009902/09405009902_S.jpg)
Han HPR-Compact SCL set one extender
Article No.: 09 40 500 9902
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR Compact |
Type of accessory | Set of screws |
Description of the accessory | Extender |
M6 x 20 | |
M6 x 60 |
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 41.59 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140194670 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next