Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.
Article No.: 09 08 000 6124
![Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/10/6/09_08_000_7123_RGB01/09_08_000_7123_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.](/assets/images/3d-gallery-thumbnail.png)
![Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/10/6/09_08_000_7123_RGB01/09_08_000_7123_RGB01_S.jpg)
Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.
Article No.: 09 08 000 6124
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han-Fast® Lock |
Type of contact | PCB contact |
Description of the contact | With pin |
Pack contents | 2300 pieces on reel |
---|
Conductor cross-section | 10 mm² |
---|---|
Rated current | ≤ 60 A |
Contact resistance | ≤ 2 mΩ |
Stripping length | 7.5 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material (locking) | Copper alloy |
Surface (locking) | Passivated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 9,080 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140014831 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next