Han-Eco Mod.24-profile seal-HBM

Article No.: 19 41 000 9904


Profile gasket

Han-Eco Mod.24-profile seal-HBM

Article No.: 19 41 000 9904

to see prices and availability.
0

Properties Overview

Profile gasket Size: 24 B NBR Black

Product Details


Category Accessories
Series of hoods/housings Han-Eco® Modular
Type of accessory Profile gasket
Size 24 B
Material (seal) NBR
Colour (seal) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 10
Net weight 5.2 g
Country of origin Germany
European customs tariff number 40169300
GTIN 5713140130654
ETIM EC002943
eCl@ss 27440291 Connector component (parts)
Previous
Next