Han-Eco Mod. 10-carrier frame f. HTE/HSE
Article No.: 19 41 000 9982
![Han-Eco Mod. 10-carrier frame f. HTE/HSE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_9982_RGB01/19_41_000_9982_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Eco Mod. 10-carrier frame f. HTE/HSE](/assets/images/3d-gallery-thumbnail.png)
![Han-Eco Mod. 10-carrier frame f. HTE/HSE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_9982_RGB01/19_41_000_9982_RGB01_S.jpg)
Han-Eco Mod. 10-carrier frame f. HTE/HSE
Article No.: 19 41 000 9982
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of accessory | Frame |
Description of the accessory | for hoods |
Size | 10 B |
---|
Material (accessories) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (accessories) | RAL 9005 (jet black) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 0.001 kg |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140193833 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next