Han-Eco 6B-HBM Carrier frame
Article No.: 19 43 006 0001
![Han-Eco 6B-HBM Carrier frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_43_006_0001_RGB01/19_43_006_0001_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Eco 6B-HBM Carrier frame](/assets/images/3d-gallery-thumbnail.png)
![Han-Eco 6B-HBM Carrier frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_43_006_0001_RGB01/19_43_006_0001_RGB01_S.jpg)
Han-Eco 6B-HBM Carrier frame
Article No.: 19 43 006 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® B |
Type of accessory | Frame |
Description of the accessory | for bulkhead mounted housings |
Size | 06 B |
---|
Material (accessories) | Polyamide (PA) |
---|---|
Fibre-glass reinforced | |
Colour (accessories) | RAL 9005 (jet black) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 1 |
---|---|
Net weight | 27.85 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140193741 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next