Han 6HP Direct NBR Sealing Set
Article No.: 09 39 600 9901
![Han 6HP Direct NBR Sealing Set](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_39_6XX_XXXX_20220819_211615424/09_39_6XX_XXXX_20220819_211615424_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 6HP Direct NBR Sealing Set
Article No.: 09 39 600 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Profile gasket |
Size | 06 B |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 5.8 g |
Country of origin | China |
European customs tariff number | 40169300 |
GTIN | 5713140191174 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next