Han 6 HPR-o-ring-sealing

Article No.: 09 40 000 9911


O-ring rubber seal

Han 6 HPR-o-ring-sealing

Article No.: 09 40 000 9911

to see prices and availability.
0

Properties Overview

O-ring rubber seal Size: 6 HPR NBR Black

Product Details


Category Accessories
Series of hoods/housings Han® HPR
Type of accessory O-ring rubber seal
Size 6 HPR
Material (seal) NBR
Colour (seal) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Packaging size 10
Net weight 2 g
Country of origin Germany
European customs tariff number 40169300
GTIN 5713140056831
ETIM EC002943
eCl@ss 27440291 Connector component (parts)
Previous
Next