Han 48HPR O-Ring sealing for housing
Article No.: 09 40 000 9970
![Han 48HPR O-Ring sealing for housing](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_40_000_9970_RGB01/09_40_000_9970_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 48HPR O-Ring sealing for housing
Article No.: 09 40 000 9970
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | O-ring rubber seal |
Size | 48 HPR |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Packaging size | 10 |
---|---|
Net weight | 7.39 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191297 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next