Han 48B Gasket

Article No.: 09 30 000 9996


Flange gasket

Han 48B Gasket

Article No.: 09 30 000 9996

to see prices and availability.
0

Properties Overview

Flange gasket Size: 48 B NBR Black

Product Details


Category Accessories
Type of accessory Flange gasket
Size 48 B
Material (seal) NBR
Colour (seal) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 10
Net weight 18 g
Country of origin Germany
European customs tariff number 40169300
GTIN 5713140043718
ETIM EC002943
eCl@ss 27440291 Connector component (parts)
Previous
Next