Han 3HPR Toggle Locking Element
Article No.: 09 40 000 9933
![Han 3HPR Toggle Locking Element](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_000_9933_20220819_211737513/09_40_000_9933_20220819_211737513_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 3HPR Toggle Locking Element
Article No.: 09 40 000 9933
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Toggle locking screw |
Description of the accessory | 3 HPR |
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 3 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140056961 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next