Han 3HC350 Frame for HPR Compact
Article No.: 09 40 524 9953
![Han 3HC350 Frame for HPR Compact](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/3/09405249953/09405249953_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3HC350 Frame for HPR Compact](/assets/images/3d-gallery-thumbnail.png)
![Han 3HC350 Frame for HPR Compact](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/3/09405249953/09405249953_S.jpg)
Han 3HC350 Frame for HPR Compact
Article No.: 09 40 524 9953
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR Compact |
Type of accessory | Frame |
Description of the accessory | for male inserts |
for female inserts | |
3x Han® HC Modular 350 |
Size | 24 B |
---|
Tightening torque | 0.5 Nm Fixing screws M3 |
---|
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 33 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140194106 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next