Han 3A Screw-in adapter M20 EN AW 6026
Article No.: 61 04 100 0379 00
![Han 3A Screw-in adapter M20 EN AW 6026](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/6104100037900_6104100040500_20220823_071116464/6104100037900_6104100040500_20220823_071116464_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 3A Screw-in adapter M20 EN AW 6026
Article No.: 61 04 100 0379 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Screw-in adapter |
Description of the accessory | With seal |
Size | 3 A |
---|
Size | M20 |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
Material (accessories) | Aluminium |
Packaging size | 1 |
---|---|
Net weight | 18.8 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140190719 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next