Han 24HPR frame EasyCon 2xHC650 + Q5 MA
Article No.: 61 04 100 0348 01
![Han 24HPR frame EasyCon 2xHC650 + Q5 MA](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61_04_100_0348_01/61_04_100_0348_01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 24HPR frame EasyCon 2xHC650 + Q5 MA](/assets/images/3d-gallery-thumbnail.png)
![Han 24HPR frame EasyCon 2xHC650 + Q5 MA](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/61_04_100_0348_01/61_04_100_0348_01_S.jpg)
Han 24HPR frame EasyCon 2xHC650 + Q5 MA
Article No.: 61 04 100 0348 01
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for male inserts |
2x Han® HC Modular 650 | |
1x Han® Q 5/0 |
Size | 24 B |
---|---|
Pack contents | 2x M6 distance bolt |
2x M4 screw | |
2x M4 countersunk screw | |
2x washer SK S4 |
Tightening torque | 1.5 Nm Fixing screws M4 |
---|
Material (accessories) | Metal |
---|
Packaging size | 20 |
---|---|
Net weight | 263 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194229 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next