Han 24HPR VarioShell Mounting frame
Article No.: 09 40 124 9921
![Han 24HPR VarioShell Mounting frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_124_9921_RGB01/09_40_124_9921_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 24HPR VarioShell Mounting frame
Article No.: 09 40 124 9921
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Mounting frames |
Description of the accessory | Han® HPR VarioShell |
Size | 24 HPR |
---|
Tightening torque | ‌12 Nm M8 fixing screws |
---|---|
‌6 Nm M6 screws for shielding frame and strain relief clamp |
Material (accessories) | Aluminium die-cast |
---|
Packaging size | 1 |
---|---|
Net weight | 864 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140193673 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next