Han 24 HPR-o-ring-sealing
Article No.: 09 40 000 9914
![Han 24 HPR-o-ring-sealing](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/6/15/09_40_000_9914_RGB01/09_40_000_9914_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han 24 HPR-o-ring-sealing
Article No.: 09 40 000 9914
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | O-ring rubber seal |
Size | 24 HPR |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 3 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140056862 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next